??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Shaft Size
6-1/2 Inch
Part Number
066478
Description
DU-SD-608
Weight
560 lbs
A
13-1/2 Inch
B
9-5/16 Inch
C
-- Inch
D
14-3/4 Inch
E
-- Inch
F
9-13/16 Inch
G
1 Inch
H
1 Inch
J
8-7/8 Inch
K
-- Inch
L
11 Inch
M
-- Inch
N
10-7/8 Inch
O
18.000 Inch
P
17 Inch
R
6-3/4 Inch
S
6-3/4 Inch
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.